The ADC32RF82 is a 14-bit, 2457.6-MSPS, dual-channel telecom receiver and feedback
device family that supports RF sampling with input frequencies up to 4 GHz and beyond.
Designed for high signal-to-noise ratio (SNR), the ADC32RF82 delivers a noise spectral density of
–154.1 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range.
The buffered analog input with on-chip termination provides uniform input impedance across a wide
frequency range and minimizes sample-and-hold glitch energy.
Each channel can be connected to a dual-band, digital down-converter (DDC) with up to
three independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherent
frequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectors
and alarm functions to support external automatic gain control (AGC) algorithms.
The ADC32RF82 supports the JESD204B serial interface with subclass 1-based deterministic
latency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a
72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).
View datasheet View product folder