See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

ADC3421EVM-ADC3421 Evaluation Module

The ADC3421 EVM demonstrates the performance of a low power quad 25Msps 12 bit ADC.  It includes the ADC3421 device and TI voltage regulators to provide the necessary voltages.  The input for the ADC is by default connected to the transformer input which can be connected to a 50 ohm single ended signal source.  The clock input is provided via a transformer input and can be connected to a 50 ohm single ended clock source.  A SYSREF input is provided to allow complete system synchronization.  Register access is provided through the on board USB connection and a GUI.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00