See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUG | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS1018IRUGR


12-Bit 3.3kSPS 4-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Temp Sensor, and SPI

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.44
10 - 24 $ 2.20
25 - 99 $ 2.04
100 - 249 $ 1.79
250 - 499 $ 1.68
500 - 749 $ 1.43
750 - 999 $ 1.20
1000 - 9999 $ 1.15

Adjust your quantity during checkout

Texas Instruments ADS1018IRUGR

The ADS1018 is a precision, low-power, 12-bit, noise-free, analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals in an ultrasmall, leadless, X2QFN-10 or VSSOP-10 package. The ADS1018 integrates a programmable gain amplifier (PGA), voltage reference, oscillator and high-accuracy temperature sensor. These features, along with a wide power-supply range from 2 V to 5.5 V, make the ADS1018 ideally suited for power- and space-constrained, sensor-measurement applications.

The ADS1018 performs conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (mux) allows measurement of two differential or four single-ended inputs. The high-accuracy temperature sensor is used for system-level temperature monitoring, or cold-junction compensation for thermocouples.

The ADS1018 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00