See datasheet for actual packaging/pinout drawings


Package | PIN:

DGS | 10


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


16-Bit 860SPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Comparator, and I2C

TI Store Price:

1 - 9 $ 5.33
10 - 24 $ 4.81
25 - 99 $ 4.42
100 - 249 $ 3.96
250 - 499 $ 3.66
500 - 749 $ 3.22
750 - 999 $ 2.85
1000 - 9999 $ 2.47

Adjust your quantity during checkout

Texas Instruments ADS1114IDGST

The ADS1113, ADS1114, and ADS1115 devices (ADS111x) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in an ultra-small, leadless, X2QFN-10 package, and a VSSOP-10 package. The ADS111x devices incorporate a low-drift voltage reference and an oscillator. The ADS1114 and ADS1115 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS111x well suited for power- and space-constrained, sensor measurement applications.

The ADS111x perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1114 and ADS1115 for under- and overvoltage detection.

The ADS111x operate in either continuous-conversion mode or single-shot mode. The devices are automatically powered down after one conversion in single-shot mode; therefore, power consumption is significantly reduced during idle periods.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00