See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS1120IPWR


16-Bit 2kSPS 4-Ch Low-Power Delta-Sigma ADC With PGA and VREF for Small Signal Sensors

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.07
10 - 24 $ 5.46
25 - 99 $ 5.10
100 - 249 $ 4.57
250 - 499 $ 4.27
500 - 749 $ 3.71
750 - 999 $ 3.22
1000 - 9999 $ 3.15

Adjust your quantity during checkout

Texas Instruments ADS1120IPWR

The ADS1120 is a precision, 16-bit, analog-to-digital converter (ADC) that offers many integrated features to reduce system cost and component count in applications measuring small sensor signals. The device features two differential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), two programmable excitation current sources, a voltage reference, an oscillator, a low-side switch, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejection for noisy industrial applications. The internal PGA offers gains up to 128 V/V. This PGA makes the ADS1120 ideally-suited for applications measuring small sensor signals, such as resistance temperature detectors (RTDs), thermocouples, thermistors, and bridge sensors. The device supports measurements of pseudo- or fully-differential signals when using the PGA. Alternatively, the device can be configured to bypass the internal PGA while still providing high input impedance and gains up to 4 V/V, allowing for single-ended measurements.

Power consumption is as low as 120 µA when operating in duty-cycle mode with the PGA disabled. The ADS1120 is offered in a leadless VQFN-16 or a TSSOP-16 package and is specified over a temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00