See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ADS1131REF-ADS1131 Evaluation Module

The ADS1131REF is a circuit board that is designed to feature the ADS1131 18-bit delta-sigma, precision low noise, analog-to digital converter. This board contains the entire circuitry and user interface needed for a weigh-scale digitizer. It is suitable for the general evaluation of the ADS1131 device. The board operates from +5VDC and +3.3VDC, these supplies are generated by two onboard regulators U1 and U2. A microcontroller, the MSP430F449, is used to supply the memory required to operate an LCD controller, hardware SPI™ UART interfaces, and a multiplier, used to perform the many firmware multiplications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00