See datasheet for actual packaging/pinout drawings

Package | PIN:

PBS | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.61
10 - 24 $ 6.85
25 - 99 $ 6.40
100 - 249 $ 5.74
250 - 499 $ 5.35
500 - 749 $ 4.66
750 - 999 $ 4.03
1000 - 9999 $ 3.95
  View datasheet for ADS114S08BIPBSR View product folder for ADS114S08BIPBSR

Adjust your quantity during checkout

ADS114S08BIPBSR-16-Bit, 4kSPS, 12-Ch Delta-Sigma ADC With PGA and Voltage Reference for Low-Cost Applications

The ADS114S06B and ADS114S08B are precision, 16-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.

These ADCs feature a digital filter that offers low-latency conversion results and 50-Hz or 60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.

An input multiplexer supports 12 inputs for the ADS114S08B and six inputs for the ADS114S06B that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.

The devices are offered in a leadless VQFN-32 or a TQFP-32 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00