See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZXG | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS1198CZXGT


Low-Noise, 8 Channel, 16 Bit Analog Front End for ECG/EEG Measurements

TI Store Price:

 
 
Qty.Price
1 - 9 $ 25.95
10 - 24 $ 24.26
25 - 99 $ 23.50
100 - 249 $ 20.88
250 - 499 $ 20.73
500 - 749 $ 19.50
750 - 999 $ 17.51
1000 - 9999 $ 17.45

Adjust your quantity during checkout

Texas Instruments ADS1198CZXGT

The ADS1194/6/8 are a family of multichannel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.

With its high levels of integration and exceptional performance, the ADS1194/6/8 family enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1194/6/8 have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the right leg drive (RLD) output signal. The ADS1194/6/8 operate at data rates as high as 8kSPS, thereby allowing the implementation of software pace detection. Lead-off detection can be implemented internal to the device, either with a pull-up/pull-down resistor or an excitation current sink/source. Three integrated amplifiers generate the Wilson Center Terminal (WCT) and the Goldberger terminals (GCT) required for a standard 12-lead medical electrocardiogram (ECG).

Multiple ADS1194/6/8 devices can be cascaded in high channel count systems in a daisy-chain configuration.

Package options include a tiny 8mm × 8mm, 64-ball BGA and a TQFP-64. Both packages are specified over the temperature range of 0°C to +70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00