See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.32
10 - 24 $ 5.68
25 - 99 $ 5.31
100 - 249 $ 4.76
250 - 499 $ 4.44
500 - 749 $ 3.87
750 - 999 $ 3.35
1000 - 9999 $ 3.28
  View datasheet for ADS1203IPWT View product folder for ADS1203IPWT

Adjust your quantity during checkout

ADS1203IPWT-Current-Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution

The ADS1203 is a delta-sigma () modulator with a 95dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits or SNR of 85dB (typical) can be maintained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1203 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, and industrial process control. The ADS1203 is available in TSSOP-8 and QFN-16 (3x3) packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00