See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.64
10 - 24 $ 11.75
25 - 99 $ 11.34
100 - 249 $ 9.91
250 - 499 $ 9.43
500 - 749 $ 8.68
750 - 999 $ 7.79
1000 - 9999 $ 7.76
  View datasheet for ADS1204IRHBT View product folder for ADS1204IRHBT

Adjust your quantity during checkout

ADS1204IRHBT-Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution

The ADS1204 is a four-channel, high-performance device, with four delta-sigma () modulators with 100dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers in an industrial environment. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing code. Effective resolution of 12 bits can be obtained with a digital filter data rate of 160kHz at a modulator rate of 10MHz. The ADS1204 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. It is available in a QFN-32 (5×5) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00