See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

ADS1246EVM-PDK-ADS1246 Performance Development Kit

The ADS1246EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS1246EVM with the MSP430-based MMB3 motherboard for use with a personal computer. The MMB3 motherboard allows the ADS1246EVM to connect to a computer via a USB port. The ADS1246EVM-PDK is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS1246 device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00