See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.70
10 - 24 $ 10.88
25 - 99 $ 10.50
100 - 249 $ 9.17
250 - 499 $ 8.73
500 - 749 $ 8.03
750 - 999 $ 7.21
1000 - 9999 $ 7.19
  View datasheet for ADS1251U View product folder for ADS1251U

Adjust your quantity during checkout

ADS1251U-24-Bit, 20kHz, Low-Power Analog-to-Digital Converter

The ADS1251 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 24 bits of no missing codes performance. Effective resolution of 19 bits (1.5ppm of rms noise) is achieved for conversion rates up to 20kHz.

The ADS1251 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, 2-wire synchronous serial interface for low-cost isolation.

The ADS1251 is a single-channel converter and is offered in an SO-8 package. It is pin-compatible with the faster ADS1252 (41.7kHz data rate).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00