See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 20

Temp:

S (-55 to 115)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS1254WDBQEP


Enhanced Product 24-Bit, 20kHz, Low Power Analog-to-Digital Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 29.09
10 - 24 $ 25.62
25 - 99 $ 23.55
100 - 249 $ 21.88
250 - 499 $ 19.94
500 - 749 $ 17.59
750 - 999 $ 15.65
1000 - 9999 $ 13.85

Adjust your quantity during checkout

Texas Instruments ADS1254WDBQEP

The ADS1254 is a precision, wide dynamic range, delta-sigma, analog-to-digital converter (ADC) with 24-bit resolution. The delta-sigma architecture is used for wide dynamic range and to ensure 24 bits of no missing codes performance. An effective resolution of 19 bits is achieved for conversion rates up to 20 kHz.

The ADS1254 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, two-wire synchronous serial interface for low-cost isolation.

The ADS1254 is a multi-channel converter and is offered in an SSOP-20 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00