See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

ADS1258EVM-PDK-ADS1258EVM-PDK Evaluation Module

For use with a personal computer, the ADS1258EVM-PDK is available. This kit combines the ADS1258EVM board with the DSP-based MMB0 motherboard, and includes ADCPro™ software for evaluation. The MMB0 mother board allows the ADS1258EVM to be connected to the computer via an available USB port. The system's literature will show the use of the MMB0 as part of the ADS1258EVM-PDK, but does not provide technical detail on the MMB0 itself. The ADS1258EVM-PDK is controlled by a plug-in running on ADCPro™.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00