ADS1259EVM-PDK ADS1259 Performance Demonstration Kit angled board image

ADS1259EVM-PDK

ADS1259 Performance Demonstration Kit

Pricing

Qty Price
+

Features for the ADS1259EVM-PDK

  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Data collection to text files
  • Complete control of board settings
  • Easily expandable with new analysis plug in tools from Texas Instruments

Description for the ADS1259EVM-PDK

The ADS1259EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS1259EVM with the DSP based MMB0 motherboard. The motherboard and ADCPro™ evaluation software are supplied for use with a personal computer via an available USB port. The combination of boards allows the evaluation of the ADS1259 and the PGA280.

 

Pricing

Qty Price
+