See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS1259QPWRQ1


Automotive 24-Bit, 14.4kSPS, 1-Ch Delta-Sigma ADC With Low-Drift Voltage Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.76
10 - 24 $ 10.00
25 - 99 $ 9.65
100 - 249 $ 8.43
250 - 499 $ 8.03
500 - 749 $ 7.39
750 - 999 $ 6.57
1000 - 9999 $ 6.57

Adjust your quantity during checkout

Texas Instruments ADS1259QPWRQ1

The ADS1259-Q1 is a precision, low-drift, 24-bit, analog-to-digital converter (ADC). The device can perform conversions at data rates up to 14.4 kSPS with high resolution and is therefore ideally suited to measure rapidly changing signals that have a wide dynamic range. An integrated low-noise, low-drift 2.5-V reference eliminates the need for an external voltage reference, thus reducing system cost and component count.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise performance and linearity. The device can use the integrated oscillator, an external crystal, or an external clock as the ADC clock source.

A fast-responding input overrange detector flags the conversion data if an input overrange event occurs. To augment data integrity in noisy automotive environments the ADS1259-Q1 offers an optional checksum byte and a redundant conversion data-read capability.

The ADS1259-Q1 consumes 13 mW during operation and less than 25 µW when powered down. TI offers the ADS1259-Q1 device in a TSSOP-20 package with full specification from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00