See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.12
10 - 24 $ 14.99
25 - 99 $ 14.46
100 - 249 $ 12.63
250 - 499 $ 12.02
500 - 749 $ 11.06
750 - 999 $ 9.93
1000 - 9999 $ 9.90
  View datasheet for ADS1263IPWR View product folder for ADS1263IPWR

Adjust your quantity during checkout

ADS1263IPWR-32-Bit 38kSPS 10-Ch Delta-Sigma ADC With PGA, Voltage Reference, and Aux ADC for Factory Automation

The ADS1262 and ADS1263 are low-noise, low-drift, 38.4-kSPS, delta-sigma (ΔΣ) ADCs with an integrated PGA, reference, and internal fault monitors. The ADS1263 integrates an auxiliary, 24-bit, ΔΣ ADC intended for background measurements. The sensor-ready ADCs provide complete, high-accuracy, one-chip measurement solutions for the most-demanding sensor applications, including weigh scales, strain-gauge sensors, thermocouples, and resistance temperature devices (RTD).

The ADCs are comprised of a low-noise, CMOS PGA (gains 1 to 32), a ΔΣ modulator, followed by a programmable digital filter. The flexible analog front-end (AFE) incorporates two sensor-excitation current sources suitable for direct RTD measurement.

A single-cycle settling digital filter maximizes multiple-input conversion throughput, while providing 130-dB rejection of 50-Hz and 60-Hz line cycle interference.

The ADS1262 and ADS1263 are pin and functional compatible. These devices are available in a 28-pin TSSOP package and are fully specified over the –40°C to +125°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00