See datasheet for actual packaging/pinout drawings

ADS1282EVM-CVAL


ADS1282-SP Evaluation Module for Radiation Tolerant High Precision ADC

TI Store Price:

Unit price: $3,499.00

Adjust your quantity during checkout

Texas Instruments ADS1282EVM-CVAL

The ADS1282-SP EVM plugs directly to the MSP430FR5959 launchpad (not included with ADS1282-SP EVM) which connects to PC via USB. Complete evaluation is possible using the software GUI. The EVM also demonstrates a radiation hardness assured low dropout voltage regulator with the TPS7A4501-SP.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00