ADS1282EVM-PDK <p>ADS1282 performance demonstration kit</p> angled board image

ADS1282EVM-PDK

ADS1282 performance demonstration kit

Pricing

Qty Price
+

Features for the ADS1282EVM-PDK

  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Data collection to text files
  • Complete control of board settings
  • Easily expandable with new analysis plug in tools from Texas Instruments

Description for the ADS1282EVM-PDK

The ADS1282EVM-PDK is a complete evaluation/demonstration kit, which combines ADS1282EVM with the DSP-based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the ADS1282EVM to connect to a computer via a USB port. The ADS1282EVM-PDK is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS1282 device.

 

Pricing

Qty Price
+