See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.75
10 - 24 $ 6.07
25 - 99 $ 5.67
100 - 249 $ 5.08
250 - 499 $ 4.74
500 - 749 $ 4.13
750 - 999 $ 3.57
1000 - 9999 $ 3.50
  View datasheet for ADS1286U View product folder for ADS1286U

Adjust your quantity during checkout

ADS1286U-12-Bit Micro-Power Sampling Analog-to-Digital Converter (ADC)

The ADS1286 is a 12-bit, 20kHz analog-to-digital converter with a differential input and sample and hold amplifier and consumes only 250µA of supply current. The ADS1286 offers an SPI and SSI compatible serial interface for communications over a two or three wire interface. The combination of a serial two wire interface and micropower consumption makes the ADS1286 ideal for remote applications and for those requiring isolation.

The ADS1286 is available in a 8-pin plastic mini DIP and a 8-lead SOIC.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00