See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PAG | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS1299-4PAGR


Low-Noise, 4-Channel, 24-Bit Analog-to-Digital Converter for Biopotential Measurements

TI Store Price:

 
 
Qty.Price
1 - 9 $ 26.77
10 - 24 $ 25.03
25 - 99 $ 24.24
100 - 249 $ 21.54
250 - 499 $ 21.38
500 - 749 $ 20.12
750 - 999 $ 18.06
1000 - 9999 $ 18.00

Adjust your quantity during checkout

Texas Instruments ADS1299-4PAGR

The ADS1299-4, ADS1299-6, and ADS1299 devices are a family of four-, six-, and eight-channel, low-noise, 24-bit, simultaneous-sampling delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS1299-x incorporates all commonly-required features for extracranial electroencephalogram (EEG) and electrocardiography (ECG) applications. With its high levels of integration and exceptional performance, the ADS1299-x enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1299-x has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the patient bias output signal. Optional SRB pins are available to route a common signal to multiple inputs for a referential montage configuration. The ADS1299-x operates at data rates from 250 SPS to 16 kSPS. Lead-off detection can be implemented internal to the device using an excitation current sink or source.

Multiple ADS1299-4, ADS1299-6, or ADS1299 devices can be cascaded in high channel count systems in a daisy-chain configuration. The ADS1299-x is offered in a TQFP-64 package specified from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00