ADS1299EEGFE-PDK ADS1299 Performance Demonstration Kit angled board image

ADS1299EEGFE-PDK

ADS1299 Performance Demonstration Kit

Pricing

Qty Price
+

Features for the ADS1299EEGFE-PDK

  • Easy-to-use evaluation software for Microsoft™ Windows XP or Windows 7
  • Built-in analysis tools including oscilloscope, FFT, and histogram displays
  • Flexible input configurations and data rate options
  • Ability to export data in simple test files for post processing

Description for the ADS1299EEGFE-PDK

The ADS1299EEGFE-PDK is a demonstration kit for the ADS1299, an eight channel, simultaneous sampling, 24-bit, delta-sigma (Δ Σ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator. The ADS1299 contains the features commonly required for electroencephalography (EEG) applications. The ADS1299EEGFE-PDK demonstration kit is designed to expedite evaluation and system development.

 

Pricing

Qty Price
+