See datasheet for actual packaging/pinout drawings

Package | PIN:

PAG | 64

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.15
10 - 24 $ 8.24
25 - 99 $ 7.69
100 - 249 $ 6.90
250 - 499 $ 6.44
500 - 749 $ 5.60
750 - 999 $ 4.85
1000 - 9999 $ 4.75
  View datasheet for ADS130E08IPAGR View product folder for ADS130E08IPAGR

Adjust your quantity during checkout

ADS130E08IPAGR-Low-Cost, 8-Channel, Integrated Analog Front-End for Metering Applications

The ADS130E08 is a multi-channel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an external oscillator interface.

The device incorporates commonly-required features in industrial metering applications. With high levels of integration and exceptional performance, the ADS130E08 enables the creation of scalable industrial power systems at significantly reduced size, power, and low overall cost.

The ADS130E08 has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and fault detection. The ADS130E08 operates at a data rate of 8 kSPS. Fault detection can be implemented internal to the device using the integrated comparators with digital-to-analog converter (DAC)-controlled trigger levels.

Multiple devices can be cascaded in high channel count systems in a daisy-chain configuration. These complete analog front-end (AFE) solutions are packaged in a TQFP-64 package and specified over the industrial temperature range of –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00