See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

ADS1675REF-ADS1675 Evaluation Module

The ADS1675 is a high-speed, high-precision analog-to-digital converter (ADC). Using an advanced delta-sigma architecture, it operates up to 4MSPS with outstanding ac performance and dc accuracy. The ADS1675 Reference Design is a complete PC based solution for the evaluation of the ADS1675 using the ADCPro™ evaluation software. The hardware features an FPGA controller which allows the user to choose to run the converter in either serialized LVDS or standard CMOS modes. Options for setting the filter path and sampling rate are also provided.

Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00