See datasheet for actual packaging/pinout drawings


Package | PIN:

PAP | 64


ECO Plan:

Green (RoHS & no Sb/Br)


Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

1 - 9 $ 38.24
10 - 24 $ 36.53
25 - 99 $ 34.38
100 - 249 $ 31.58
250 - 499 $ 30.94
500 - 749 $ 29.43
750 - 999 $ 27.29

Adjust your quantity during checkout

Texas Instruments ADS2807Y/250

The ADS2807 is a dual, high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital Converter (ADC). This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and ADC circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended.

The ADS2807 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low-drive, external references to be used for improved tracking in multichannel systems.

The ADS2807 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front-end gain control circuitry. There is also an output enable pin to allow for multiplexing and testability on a PC board.

The ADS2807 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. The ADS2807 is available in a TQFP-64 power package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00