See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

ADS4126EVM-ADS4126 Evaluation Module

The ADS4126EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4126 device, an extremely low power 12-bit 160 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS4126 under a variety of clock, input and supply conditions.

The ADS4126EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS4126. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS4126 clock input.

The ADS4126EVM is directly compatible to the TSW1405EVM, TI's high speed LVDS output ADC data capture card. It is also compatible with Altera and Xilinx FPGA EVMs which have FMC or HSMC connectors, via the appropriate interposer card.

Order SummaryEdit >
TPS92662QPHPRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00