See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGC | 64

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS4245MRGC25EP


Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)- Enhanced Product

TI Store Price:

 
 
Qty.Price
1 - 9 $ 100.80
10 - 24 $ 95.24
25 - 99 $ 92.46
100 - 249 $ 89.68
250 - 499 $ 86.90
500 - 749 $ 84.81
750 - 999 $ 76.47
1000 - 9999 $ 76.47

Adjust your quantity during checkout

Texas Instruments ADS4245MRGC25EP

The ADS4245 is a low-speed variant of the ADS42xx ultralow-power family of dual-channel, 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8V supply. This topology makes the ADS4245 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4245 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. These device includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR (double data rate) LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 PowerPAD package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4245 is specified over the military temperature range (–55°C to 125°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00