See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $399.00
 

Adjust your quantity during checkout

ADS42JB46EVM-ADS42JB46EVM Evaluation Module

The ADS42JB46EVM is an evaluation module (EVM) that allows for the evaluation of the ADS42JB46 and LMK04828 clock jitter cleaner. ADS42JB46 is a low-power, 14-bit, 160-MSPS analog-to-digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. LMK04828 provides an ultra-low-jitter and phase-noise ADC sample clock along with system-reference clocks and a device-sample clock for a complete JESD204B subclass 1 clocking solution.

ADS42JB46 and LMK04828 are controlled through an easy-to-use software GUI to enable quick configuration for a variety of uses.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00