See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 140.26
10 - 24 $ 132.47
25 - 99 $ 129.13
100 - 249 $ 126.91
250 - 499 $ 120.23
500 - 749 $ 116.89
750 - 999 $ 114.66
  View datasheet for ADS42LB49IRGCT View product folder for ADS42LB49IRGCT

Adjust your quantity during checkout

ADS42LB49IRGCT-Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

The ADS42LB49 and ADS42LB69 are a family of high-linearity, dual-channel, 14- and 16-bit,
250-MSPS, analog-to-digital converters (ADCs) supporting DDR and QDR LVDS output interfaces. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS42LBx9 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with low-power consumption.

For all available packages, see the orderable addendum at the end of the datasheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00