ADS42LB69EVM ADS42LB69 Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter Evaluation Module angled board image

ADS42LB69EVM

ADS42LB69 Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the ADS42LB69EVM

  • Flexible transformer coupled analog input and clock paths to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADS42LB69 for a variety of uses through USB
  • Simple connection to TSW1400EVM capture card to capture data from the ADS42LB69
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software

Description for the ADS42LB69EVM

The ADS42LB69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS42LB69. The ADS42LB69 is a low power, 16-bit, 250-MSPS analog to digital converter (ADC) with a buffered analog input and LVDS outputs. The EVM has transformer coupled analog and clock inputs to accommodate a wide range of signal sources and frequencies. The ADS42LB69 is controllable through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADS42LB69EVM is designed to mate with the TSW1400EVM which is a full function data capture card. The High Speed Data Converter Pro software GUI can then process the data from the TSW1400EVM to quickly assess the performance of the ADS42LB69. It is also compatible with Altera and Xilinx FPGA development platforms which have FMC or HSMC connectors, via the appropriate interposer card.

Pricing

Qty Price
+