See datasheet for actual packaging/pinout drawings

ADS5120EVM


ADS5120 Evaluation Module

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments ADS5120EVM

The ADS5120EVM provides a platform for evaluating the ADS5120 Analog-to-Digital converter under various signal, reference, and supply conditions. The ADS5120 is an 8-channel, simultaneous sampling 10-Bit ADC sampling at up to 40Msps. The analog inputs for each of the eight channels are ac-coupled using a transformer. The ADS5120EVM evaluation board comes completely assembled.

The ADS5120 operates on a +1.8V supply. The data outputs may be powered by a +1.8V or +3.3V supply. Operating the onboard external reference circuitry requires an addtional +/-5V supply. See the User Guide for details.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00