See datasheet for actual packaging/pinout drawings

Package | PIN:

ZHK | 257

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 87.90
10 - 24 $ 83.05
25 - 99 $ 80.62
100 - 249 $ 78.20
250 - 499 $ 75.77
500 - 749 $ 73.95
750 - 999 $ 66.68
  View datasheet for ADS5122CZHK View product folder for ADS5122CZHK

Adjust your quantity during checkout

ADS5122CZHK-Eight-Channel, 10-Bit, 65-MSPS Analog-to-Digital Converter (ADC)

The ADS5122 is a low-power, 8-channel, 10-bit, 65MSPS CMOS Analog-to-Digital Converter (ADC) that operates from a single 1.8V supply, while offering 1.8V and 3.3V digital I/O flexibility. A single-ended input clock is used for simultaneous sampling of up to eight analog differential input channels. The flexible duty cycle adjust circuit (DCASEL) allows the use of a non-50% clock duty cycle. Individual standby pins allow users the ability to power-down any number of ADCs.

The internal reference can be bypassed to use an external reference to suit the accuracy and temperature drift requirements of the application. A 10-bit parallel bus on eight channels is provided with 3-state outputs.

The speed, resolution, and low power of the ADS5122 make it ideal for applications requiring high-density signal processing in low-power environments.

The ADS5122 is characterized for operation from -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00