See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

ADS5231EVM-ADS5231 Evaluation Module

The ADS5231EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 40 MSPS ADS5231 analog to digital converter which features CMOS outputs. The ADS5231EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00