See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

ADS5232EVM-ADS5232 Evaluation Module

The ADS5232EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 65 MSPS analog to digital converter which features a CMOS outputs. The ADS5232EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00