See datasheet for actual packaging/pinout drawings

Package | PIN:

PFP | 80

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 98.51
10 - 24 $ 92.10
25 - 99 $ 89.18
100 - 249 $ 79.27
250 - 499 $ 78.69
500 - 749 $ 74.03
750 - 999 $ 66.45
  View datasheet for ADS5281IPFP View product folder for ADS5281IPFP

Adjust your quantity during checkout

ADS5281IPFP-Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)

The ADS528x is a family of high-performance, low-power, octal channel analog-to-digital converters (ADCs). Available in either a 9mm × 9mm QFN package or an HTQFP-80 package, with serialized low-voltage differential signaling (LVDS) outputs and a wide variety of programmable features, the ADS528x is highly customizable for a diversity of applications and offers an unprecedented level of system integration. An application note, XAPP774 (available at www.xilinx.com), describes how to interface the serial LVDS outputs of TI&3146;s ADCs to Xilinx field-programmable gate arrays (FPGAs). The ADS528x family is specified over the industrial temperature range of –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00