See datasheet for actual packaging/pinout drawings

ADS5296AEVM


ADS5296 Evaluation Module for 10-Bit, 200-MSPS, 4-Channel and 12-Bit, 80-MSPS, 8-Channel ADC

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments ADS5296AEVM

The ADS5296AEVM (evaluation module) allows designers to evaluate the performance of Texas Instruments ADS5296A, low-power, 12-bit, 8-channel, analog-to-digital converter (ADC) with sample rates up to 80 MSPS. The device can also be configured to operate as a 4-channel ADC running at 2x the sample rate by interleaving data from two ADC channels. In interleaving mode, the device accepts a double frequency input clock. Each ADC in a pair converts a common analog input signal at alternate rising edges of the 2x input clock.

In the event the user does not already have a method to attach to and analyze the data from the LVDS data stream, a deserializer board, TSW1400EVM, is offered. The TSW1400EVM, can connect to the ADS5263EVM and provides the data in parallel form for all four channels simultaneously. The TSW1400EVM, must be purchased separately.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00