Features for the ADS5400EVM
- Transformer coupled analog input path
- Direct connection to TSW1400EVM or TSW1405EVM for data capture and analysis
Description for the ADS5400EVM
The ADS5400EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5400 device, a 12 bit 1000 MSPS ADC. The output of this EVM is directly compatible to TI's TSW1400EVM or TSW1405EVM LVDS capture card, allowing for data capture and analysis of up to 64k sample points, enabling rapid device evaluation. Additionally with the supplied Logic analyzer breakout board, the ADC's LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.