ADS5409EVM ADS5409 evaluation module for dual channels up to 900 MSPS top board image

ADS5409EVM

ADS5409 evaluation module for dual channels up to 900 MSPS

Pricing

Qty Price
+

Features for the ADS5409EVM

  • Transformer coupled analog input path
  • DDR LVDS parallel output
  • Transformer coupled clock input path
  • Compatible with TSW1400 or TSW1405 capture cards
  • USB controlled for SPI access

    Description for the ADS5409EVM

    The ADS540x and ADS54T0x EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS5401/02/03/04/07/09 single/dual channel 12-bit 500/800/900 MSPS analog to digital converters and ADS54T01/T04/T02, which are single/dual channel 500/750MSPS BTS feedback and receiver ICs. The ADC features parallel DDR LVDS outputs. The EVM provides a flexible environment to test the ADS540x under a variety of clock, analog input, and supply conditions. For the ADS54T0x EVM, there are a variety of methods to supply a trigger to the EVM to initiate a burst of high resolution output.

    The ADS540x EVM is directly compatible to the TSW1400EVM and TSW1405EVM, which are TI's high speed ADC data capture cards. The TSW1400 can also be used to supply the burst mode trigger to the ADS54T0x EVM.

    Pricing

    Qty Price
    +