See datasheet for actual packaging/pinout drawings

Package | PIN:

ZAY | 196

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 438.36
10 - 24 $ 414.01
25 - 99 $ 403.57
100 - 249 $ 396.62
250 - 499 $ 375.74
500 - 749 $ 365.30
750 - 999 $ 358.35
  View datasheet for ADS5409IZAY View product folder for ADS5409IZAY

Adjust your quantity during checkout

ADS5409IZAY-Dual-Channel, 12-Bit, 900-MSPS Analog-to-Digital Converter (ADC)

The ADS5409 is a high linearity dual channel 12-bit, 900 Msps analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00