See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

ADS5463EVM-ADS5463 Evaluation Module

The ADS5463EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5463 device, a 12 bit 500 MSPS ADC. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00