See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

ADS5474EVM-ADS5474 Evaluation Module

The ADS5474EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5474 device, a 14-bit 400 MSPS ADC. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00