ADS5474EVM ADS5474 14-bit 400-MSPS ADC evaluation module angled board image

ADS5474EVM

ADS5474 14-bit 400-MSPS ADC evaluation module

Pricing

Qty Price
+

Features for the ADS5474EVM

  • Transformer coupled analog input path
  • Texas Instrument’s THS9001 analog input path
  • LVDS capture ability

Description for the ADS5474EVM

The ADS5474EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5474 device, a 14-bit 400 MSPS ADC. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

Pricing

Qty Price
+