See datasheet for actual packaging/pinout drawings


ADS5485 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments ADS5484EVM

The ADS5484EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5484 device, a 16-bit 170 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

The ADS5484EVM is also compatible to TI’s TSW1200EVM High Speed LVDS evaluation and capture system, allowing samples to be captured and passed to a PC for rapid analysis and evaluation. The ADS5484EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS5484. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS5484 clock input.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00