ADS54J20EVM ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module top board image

ADS54J20EVM

ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the ADS54J20EVM

  • Flexible transformer coupled analog input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADS54J20 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM capture card

Description for the ADS54J20EVM

The ADS54J20EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J20 and LMK04828 clock jitter cleaner. The ADS54J20 is a low power, 12-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.

The ADS54J20 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADS54J20EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Pricing

Qty Price
+