See datasheet for actual packaging/pinout drawings


Package | PIN:

RMP | 72


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

1 - 9 $ 595.37
10 - 24 $ 562.29
25 - 99 $ 548.12
100 - 999 $ 536.95

Adjust your quantity during checkout

Texas Instruments ADS54J66IRMP

The ADS54J66 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS54J66 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J66 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00