See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $799.00
 

Adjust your quantity during checkout

ADS54J69EVM-ADS54J69 Evaluation Module

The ADS54J69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J69 and LMK04828 clock jitter cleaner. The ADS54J69 is a low power, 16-bit, 500-MSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.
The ADS54J69 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.
The ADS54J69EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

The ADS54J69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J69 and LMK04828 clock jitter cleaner. The ADS54J69 is a low power, 16-bit, 500-MSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.

The ADS54J69 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADS54J69EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00