See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 94.42
10 - 24 $ 89.21
25 - 99 $ 86.61
100 - 249 $ 84.01
250 - 499 $ 81.40
500 - 749 $ 79.45
750 - 999 $ 74.24
1000 - 9999 $ 74.00
  View datasheet for ADS5500MPAPEP View product folder for ADS5500MPAPEP

Adjust your quantity during checkout

ADS5500MPAPEP-14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)- Enhanced Product

The ADS5500-EP is a high-performance, 14-bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5500-EP has excellent power consumption of 780 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. A parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5500-EP is available in a 64-pin TQFP PowerPAD package and is specified over the full temperature range of –55°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00