See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 39.04
10 - 24 $ 36.50
25 - 99 $ 35.34
100 - 249 $ 31.41
250 - 499 $ 31.18
500 - 749 $ 29.33
750 - 999 $ 26.33
  View datasheet for ADS5522IPAP View product folder for ADS5522IPAP

Adjust your quantity during checkout

ADS5522IPAP-12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)

The ADS5522 is a high-performance, 12-bit, 80 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5522 has excellent power consumption of 541 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5522 is available in a 64-pin TQFP PowerPAD package over the industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
TPS92662QPHPRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00