See datasheet for actual packaging/pinout drawings

Package | PIN:

ZCR | 144

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 156.48
10 - 24 $ 147.79
25 - 99 $ 144.07
100 - 249 $ 141.58
  View datasheet for ADS58H43IZCR View product folder for ADS58H43IZCR

Adjust your quantity during checkout

ADS58H43IZCR-Quad-Channel, 14-Bit, 250-MSPS Receiver and Feedback IC

The ADS58H43 is a high-linearity, quad-channel, 14-bit, 250-MSPS analog-to-digital converter (ADC). The four ADC channels are separated into two blocks with two ADCs each. Each block can be individually configured into three different operating modes. One operating mode includes the implementation of the SNRBoost3G+ signal processing technology to provide high signal-to-noise ratio (SNR) in a band up to 90 MHz wide with only 11-bit resolution. Designed for low power consumption and high spurious-free dynamic range (SFDR), the ADC has low-noise performance and outstanding SFDR over a large input frequency range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00