See datasheet for actual packaging/pinout drawings


ADS58J63 Evaluation Module

TI Store Price:

Unit price: $799.00

Adjust your quantity during checkout

Texas Instruments ADS58J63EVM

The ADS58J63EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS58J63 and LMK04828 clock jitter cleaner. The ADS58J63 is a low power, wide bandwidth, 14-bit, 500-MSPS quad analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.

The ADS58J63 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADS58J63EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00